IESNA:LM-63-2002
[TEST]P939460
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7890
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
719.7 715.2 705.8 697.6 695.5 696.4 698.8 703.3 707.4 708.7
709.1 715.2 727.9 748.8 783.7 832.9 892.8 965 1057.2 1167.1
1291.8 1444.4 1629.3 1839.7 2066.1 2309.3 2542.6 2651.3 2492.2 1925.8
1047.8 295.7 90.6 53.7 30.8 12.7 0
719.7 717.3 707.4 699.2 697.2 697.6 700 704.6 708.2 709.5
710.3 716.9 729.2 751.3 785.3 835 895.7 968.2 1063 1172.9
1301.7 1458.7 1651.1 1856.9 2087.4 2336.8 2565.2 2663.6 2467.2 1882.8
999 277.2 87.8 49.2 28.7 11.5 0
719.7 716.4 707 698.4 694.7 695.1 696.4 698.8 700.5 702.1
704.6 711.5 724.6 745.6 780 825.5 883.8 952.7 1041.7 1150.3
1286.1 1455.9 1655.2 1876.6 2106.3 2349.9 2579.9 2699.7 2554.1 2033.7
1207.3 445.4 118.9 59.1 34.9 13.5 0
719.7 714.8 705.8 696.4 691.4 690.2 691 691.4 691.4 694.3
698.4 706.2 719.3 739.8 769.3 812.8 870.6 941.2 1030.2 1138.4
1285.3 1460.8 1684.7 1936.9 2195.3 2448.7 2685.3 2819 2745.2 2360.5
1620.7 784.1 236.2 86.1 41.8 13.1 0
719.7 714.8 706.2 696.4 690.2 689 689.8 689.8 689.8 693.1
700.5 707.4 718.5 736.1 762.8 803 861.2 933.8 1023.2 1137.2
1287.7 1488.3 1747 2053.4 2368.3 2650.5 2878.1 3022.4 3039.7 2842.8
2267 1363.6 579.1 147.6 49.6 11.5 0
719.7 713.6 705 695.1 688.6 687.3 688.6 690.2 690.2 693.5
701.3 707 715.6 734.5 762.8 803 859.6 933.8 1024.8 1145
1302.1 1517.8 1807.3 2160.4 2518.8 2830.1 3058.1 3227.9 3332.1 3265.6
2830.5 1987.3 951.8 299 63.6 14.8 0
719.7 714.8 705.8 695.5 689 687.3 688.1 689.8 689.8 693.1
700.5 708.2 719.3 737.4 765.2 806.3 863.7 935.8 1026.1 1140.1
1290.6 1491.5 1751.5 2053.4 2365.1 2653.4 2891.2 3056.9 3079 2862.5
2319.1 1416.1 556.5 143.5 41.4 11.1 0
719.7 715.6 707 696.8 690.2 688.6 689.8 691 692.3 695.5
700.9 709.5 723.4 744.3 774.3 815.7 874.3 945.7 1034.7 1146.2
1293.9 1480.1 1705.2 1950.8 2202.2 2456.1 2696.8 2831.7 2739.5 2379
1667.1 801.3 239.1 89.8 42.7 13.1 0
719.7 716.9 707.8 698 692.7 691.8 693.5 696.8 699.6 702.5
706.2 713.6 727.9 750.5 784.1 830.5 888.3 958.4 1046.2 1152.4
1286.9 1453.8 1649.4 1863.1 2086.2 2327.3 2564.4 2683.7 2558.2 2127.6
1344.3 528.2 151.3 72.2 38.5 15.6 0
719.7 717.7 708.2 698.4 693.9 693.5 696.4 702.1 707 709.9
712.8 720.1 733.7 756.6 791.9 841.5 902.2 975.6 1065.9 1174.9
1301.2 1458.3 1639.2 1842.2 2057.9 2297 2524.6 2614 2445 1897.9
1040 313.3 95.6 48.4 25.8 10.3 0
719.7 717.3 708.2 698.4 693.9 693.9 696.8 702.1 707.4 709.9
712.3 718.5 732.4 754.2 789 837.4 897.7 974.4 1065 1168.4
1292.6 1443.1 1623.2 1827.4 2033.3 2272.4 2504.9 2614.8 2472.1 1955
1107.7 348.2 100.9 52.5 27.1 9.4 0
